Optical sensors

Opto-electronic sensors and color sensors for a wide range of applications

Type Switching output Switching element function Electrical
connection
Fibre-optic unit SOE4 PNP
NPN
PNP, 1x analogue 1 to 10 V
NPN, 1x analogue 1 to 10 V
Switchable 4-wire and 5-wire cable
Plug M8
Fibre optic cable SOEG PNP
NPN
Antivalent
Switchable
Dark switching
Light switching
3-wire and 4-wire cable
M8x1, 3-pin and 4-pin
M12x1, 3-pin
M12x1, 4-pin
Fibre optic cable SOEL PNP
NPN
Antivalent
Switchable
Cable, 4-wire
M8x1, 4-pin
M12x1, 4-pin
M12x1, 8-pin
Colour sensor SOEC 3xPNP Light switching M12x1, 8-pin
Fibre-optic cable SOOC---
Fork light barrier SOOF PNP
NPN
Switchable:
N/O N/C contacts
Plug M8, 3-pin