ELGL-LAS linear motor axis with air bearing

Linear motor axis ELGL-LAS

Linear motor axis with integrated displacement encoder and magnetically preloaded air cushion bearing

Perfect when high precision and linearity are required

The benefits to you:

  • Very precise positioning and excellent linearity due to the air cushion bearing
  • Integrated locking brake function due to magnetic preloading of the air cushion bearing
  • Vertical applications possible without accessories
  • Multiple carriages possible on one axis
  • No friction in the guide components - lubrication not necessary: maintenance-free and wear-free
  • Insensitive to dirt due to air cushion bearing

Size ELGL-LM- 30-S 64-S 64-M 120-S 120-M 120-L
Stroke [mm] 1,000 2,000 2,000 2,000 2,000 2,000
Acceleration [m/s² ] 24 46 46 58 58 46
Speed [m/s] 1,5 3 4 3 4 4
Thrust
Continuous force [N]
Peak force [N]

44
50

112
121

164
189

220
254

 

280
357


349
463
Repetition accuracy [mm] ±0,01 ±0,01 ±0,01 ±0,01 ±0,01 ±0,01

  Short product information for ELGL-LAS

Use:

  • Electronics, semiconductor and photovoltaics industry, measuring technology
  • Scanner applications, medical technology, optical fiber production
  • Handling of small and very small parts, e.g. clockmaking
  • Wood-working industry: as transport axis in dusty environments