Compact linear drives with or without guide: mechanically coupled cylinders with optimized mounting options for simple mounting and magnetically coupled cylinders for use as a pressure tight and zero leakage system
Rodless cylinders
KF: Recirculating ball bearing guide
GF: Plain bearing guide
G: Basic design
FA: (Passive) guide axis
Fy: Maximum permissible forces on the x axis
Fz: Maximum permissible forces on the y axis
Mx: Maximum permissible torques on the x-axis
My: Maximum permissible torques on the y-axis
Mz: Maximum permissible torques on the z-axis
Drives with slides
| Type | Guide type | Guide characteristics | |||||||
| KF | GF | G | FA |
Fy [N] |
Fz [N] | Mx [Nm] |
My [Nm] |
Mz [Nm] | |
|---|---|---|---|---|---|---|---|---|---|
Linear drive DGC![]() | 150 … 15,200 | 150 … 15,200 | 0.5 … 529 | 2 … 1.157 | 2 … 1,157 | ||||
| Linear drive DGP Linear drive DGPL ![]() | - | - | - | - |
- 340 … 2,000 |
120 … 5,000 340 … 2,000 |
0.5 … 32 2.2 … 100 |
11 … 750 10 … 230 |
1 … 140 |
Linear drive unit SLG![]() | - | - | - | 255 … 930 | 255 … 930 | 1 … 7 | 3.5 … 23 | 3.5 … 23 | |
Linear drive DGO![]() | - | - | - | - | - | 200 | - | - | - |
SLM linear drive unit![]() | - | - | - | 380 | 23 | 23 | 23 | ||