Vacuum generator OVEM

Condition monitoring increases process reliability and prevents machine stoppages

Monitoring of set evacuation and ejection times for each cycle with prompt automatic error message

 

The benefits to you:

  • Level of vacuum can be read during operation using LCD display - numerically or as a bar graph
  • Ejector pulse for rapid, precise and safe placement of the workpiece
  • Configurable - different functions can be selected
  • Easy to use: all control elements on one side
  • Almost maintenance free - open shock absorber and filter with inspection window
  • Space-saving: all functions integrated in a single unit

 

Product animation OVEM

 

reddot design award winner 2009
 
Vacuum generators
Type
B
mm
H
mm
L1
mm
OVEM-05 20.5 91 160
OVEM-07 20.5 91 164
OVEM-10 20.5 91 164
OVEM-14 20.5  91 164
Designation Vacuum generator OVEM
Operating medium dry compressed air, filtered (40 μm), unlubricated 
Operating pressure [bar] 2 ... 6 (optimal 4 to 6)
Ambient temperature [°C] 0 ... +50
Nominal size of Laval nozzle [mm] 0,45 / 0,7 / 0,95/ 1,4 
Max. vacuum 90 %
Operating voltage [V] 24 DC
Switching outputs

6 switch outputs:

2x PNP, 2xNPN

1x PNP + U, 1x PNP + I

1x NPN + U, 1x NPN + I  

Electrical connection Plug M12 (5-pin)
Normal position of the vacuum generator NO/NC
Protection class IP65