Modular controller CECX

Extends the range of controllers, adding fieldbus master functions and electrical actuation options to the upper segment

The benefits to you:

  • Functional controller for machines and systems: simultaneously carries out complex PLC functions and multi-axis movements with interpolation
  • Controlling electrical drives with CANopen fieldbus connection using the CoDeSys software and the SoftMotion module – powerful programming environment to standard IEC 61131-3, including module libraries, configuration tools and drivers
  • Fully compatible with different control architectures: Numerous communication interfaces such as Profibus, CANopen and Ethernet

 

Module selection:

CPU unit

  • Power PC 400 MHz
  • Ethernet
  • CAN bus
  • RS 485
  • USB
  • Compact Flash card as removable storage
  • Slots for optional modules

 

Optional modules

  • Ethernet interface
  • CAN bus interface
  • RS232 serial interface
  • Serial interface RS485/422

 

Input/output modules

  • Digital modules
  • Analogue modules for current and voltage
  • Temperature input modules (PT 100, NiCrNi, FeCuNi)
  • Counter modules (encoder, SSI)

 

Communication

  • Profibus master DP V1
  • Profibus slave DP V1
  • Serial interface module (2x RS232)