Electric linear axis EGC

Dynamic and fast with improved rigidity - as toothed belt drive or spindle drive

Suitable for the Festo mechatronic multi-axis modular system – suitable for all motor types

The benefits to you:

  • New aluminium profiles with exterior guide: increased rigidity and improved efficiency thanks to downsizing (smaller size for the same load)
  • Guide closer to the load: smaller lever arm for large maximum load and torque
  • Motor connection on both sides (right/left) and both ends of the toothed belt axis: motor position can be changed at any time

 

Animation electric linear axis EGC

 

Reddot 2008
 
Product data Toothed belt axis EGC-TB-KF Spindle axis EGC-BS-KF
Axis Electric linear axis with toothed belt drive Electric linear axis with spindle drive
Size 50 / 70 / 80 / 120 / 185 70 / 80 / 120 / 185
Stroke [mm] Max. 10,000 100 ... 3,000
Max. feed force [N] 50 ... 2,500 300 ... 3,000
Torques My/Mz [Nm] 10 ... 1,820 51 ... 910
Torques Mx [Nm] 3.5 ... 529 16 ... 580
Speed [m/s] 3 / 5 0.5 ... 2