Electric linear axis EGC

Dynamic and fast with improved rigidity – as a toothed belt drive, spindle drive or passive guide axis

Suitable for the Festo mechatronic multi-axis modular system – suitable for all motor types

The benefits to you:

  • New aluminium profiles with exterior guide: increased rigidity and improved efficiency thanks to downsizing (smaller size with the same load)
  • Guide closer to the load: smaller lever arms for high maximum load and torques
  • Motor mounting on both sides (right/left) and both ends of the toothed belt axis: motor position can be altered at any time
  • Functional safety thanks to optional second displacement encoder for position detection (2.5 µ resolution)

 

Information, documentation and other downloads for the EGC

EGC Product information

See as flip book

 

Electric axis EGC
This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

Product data Toothed belt axis EGC-TB-KF Spindle axis EGC-BS-KF Passive guide axis EGC-FA
Axis Electric linear axis with toothed belt drive Electric linear axis with spindle drive Driveless linear guide unit

Size
(profile width in mm)

50/70/80/120/185 70/80/120/185 70/80/120/185
Max. stroke [mm] 8,500 3,000 8,500
Max. feed force Fx [N] 2,500 3,000 ---
Torques My/Mz [Nm] 1,820 1,820 1,160
Torques Mx [Nm] 530 530 530
Max. speed [m/s] 5 2 5
Max. acceleration [m/s²] 50 15 50
Repetition accuracy [mm] ± 0.08 ± 0.02 ---