Electric linear axis EGC

Dynamic and fast with improved rigidity – as a toothed belt drive, spindle drive or guide axis

With new safety elements for creating a safety-oriented handling axis



  • New aluminium profiles with exterior guide: increased rigidity and improved efficiency thanks to downsizing (smaller size with the same load)
  • Guide closer to the load: smaller lever arms for high maximum load and torques
  • Motor mounting on both sides (right/left) and both ends of the toothed belt axis: motor position can be altered at any time 
  •  

 

Electric linear axis EGC in the catalogue

New: measuring and clamping units for increased safety

  • Linear displacement encoder directly monitors the position of the axis slide.
  • Functional safety thanks to optional second displacement encoder for position detection (2.5 µ resolution)
  • Single or double channel clamping unit works directly on the guide rails of the axis: for holding function or as an emergency brake.
  • Together with safety system CMGA, this forms a complete safety solution.
Loading the player ...

Electrical toothed belt axis EGC-TB-185 with 8.5 mm stroke

EGC Product information

See as flip book

 
Electric axis EGC
Loading the player ...

Gantry replaces robots: thanks to robotic controller CMXR

Electric drives EGSA, EGC, ERMB