Precision electric linear axis EGSK/EGSP

Compact spindle axes with recirculating ball bearing or with innovative ball chain

Reliable precision principle and good running characteristics

The benefits to you:

  • EGSP caged ball bearing chain - smooth-running, low-noise – longer service life and longer service intervals
  • High repetition accuracy
  • Compact but with a high degree of mechanical rigidity

 

Type EGSK EGSP
Axis

Electric linear axis with spindle drive and recirculating ball bearing guide

Electric linear axis with spindle drive and ball chain

Size 15 / 20 / 26 / 33 / 46 20 / 26 / 33 / 46
Stroke [mm] 25 ... 800 25 ... 800
Torques My/Mz
[Nm]
12 ... 547 38 ... 579
Torque Mx
[Nm]
38 ... 1.400 98 ... 1.390
Max. speed [m/s] 0.33 ... 1.05 0.6 ... 2
Positioning accuracy [µm] 3 / 5 / 10 3 / 5 / 10