Rodless drive DGC

Festo DGC rodless linear drive

New sizes 50 and 63

The benefits to you:

  • Optional: shock absorber and second slide
  • Space-optimized thanks to integrated proximity switch
  • Fast assembly – all control elements on one side: end position precision adjustment, mounting, PPV, sensor, air connection
  • Service life: more than 25,000 km
  • Foot mounting and profile mounting are highly rigid and easy to install
  • Precision mounting interfaces via centering rings on the slide and the end cap with integrated shock absorber retainers

 

Product animation DGC

Product data
Sizes [mm] Dia. 8 ... 63
Stroke range [mm] 1 ... 5,000
Max. speed [m/s] 3
Guide options Basic type
Plain bearing guide
Recirculating ball bearing guide
Passive guide axis with recirculating ball bearing guide
Options Recirculating ball bearing guide protected against dust and contamination
Additional slide, right/left
Flexible moment compensator
End stops in any position
Intermediate position module