Linear motor axis ELGL-LAS with air bearing

Accuracy and linearity with high dynamics

The benefits to you:

  • Very precise positioning and excellent linearity thanks to the air bearing
  • Minimum positioning stroke of carriage of < 1mm for exact positioning
  • Integrated holding brake function due to magnetic preloading of the air bearing
  • Vertical applications possible without accessories
  • Multiple carriages possible on one axis
  • No friction in the guide components - lubrication not necessary: maintenance-free and wear-free
  • Air bearing prevent the build up of dirt as opposed to conventional bearings

 

Size ELGL-LM- 30-S 64-S 64-M 120-S 120-M 120-L
Stroke [mm] 1,000 2,000 2,000 2,000 2,000 2,000
Acceleration [m/s² ] 24 46 46 58 58 46
Speed [m/s] 1,5 3 4 3 4 4
Thrust
Continuous force [N]
Peak force [N]

44
50

112
121

164
189

220
254

 

280
357


349
463
Repetition accuracy [mm] ±0,01 ±0,01 ±0,01 ±0,01 ±0,01 ±0,01