Electric guided axis with linear motor DFME-LAS

Electric guided axis with linear motor DFME-LAS

Highly dynamic complete system with guide for small loads

Guided axis with linear motor DFME-LAS and motor controller SFC-LACI

The benefits to you:

  • Guided version of the electric linear motor cylinder DNCE-LAS with maximum acceleration for optimum dynamics and minimal positioning times
  • Ready-to-use axis with all required components including guide - Festo plug and work® for very easy logistics and installation
  • Free adjustment of speed, force and position with motor controller SFC-LACI
  • Different actuation using I/O coupling or fieldbus
  • Long service life and maintenance-free operation of cylinder thanks to internal plain bearing guide with integrated grease reserve for minimum maintenance costs

 

Size 32 40
Stroke [mm] 100, 200, 320 100, 200, 320, 400
Peak force Fx [N] Up to 141 Up to 202
Nominal force Fx [N] Up to 34 Up to 55
Repetition accuracy [mm] ±0,02