Electric toothed belt axis ELGR/ELGG

For easy automation tasks with a long service life of 5,000 km

Cost-optimised design combined with long service life

Motor can be mounted at any position for every installation situation

Slide movement in the same direction with the ELGR:

One slide is joined to the toothed belt, while the second slide moves freely and provides an extended guide.

 

Slide movement in opposite directions with the ELGG: 

The two slides are joined to the toothed belt and move synchronously in opposite directions.

 

 

Information, documentation and other downloads for the ELGR/ELGG

Toothed belt axis ELGR/ELGG
This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

Size
(= width of axis profile)/guide type
35/KF 35/GF 45/KF 45/GF 55/KF 55/GF
Stroke [mm] 50 ... 500 50 ... 1,000 50 ... 1,500
Max. feed force Fx [N] 50 100 350
Max. speed vmax [m/s] 3 1 3 1 3 1
Mx [Nm] 15 3 35 7 80 16
My [Nm] 20 4 40 8 85 17
Mz [Nm] 20 4 40 8 85 17
Accuracy [mm] ± 0.1