Valve terminal VTOC

Maximum compactness with a single valve manifold

Designed for use as a pilot valve

Benefits:

  • Very compact valve terminal
  • Primarily as pilot valve for process valves in the semiconductor and process industry
  • Variety of functions with minimal space: up to 48 3/2-way valves per valve terminal
  • Different electrical actuation options
  • Double pin actuation of each coil
  • Configurable manifold rails: pneumatic and electrical connections
  • High process reliability thanks to built-in fiber-optic cable

 

 

Technical data
Valve function  3/2 NC
Constructional design Poppet valve
Pneumatic connection QS 3, QS 4
Electrical connection Sub-D 25-pin or 44-pin, flat cable 26-pin, 40-pin or 50-pin
Flow rate [l/min] 10
Operating pressure range [bar] 0 ... 8
Power consumption 0.3 W after current reduction
Temperature range [°C] -5 ... +50
Protection class IP40