Controller CPX-CEC

Controller with CoDeSys for CPX terminal

Benefits:

  • Full flexibility: modular I/O system, up to 512 I/Os, RS232 interface
  • Diagnostics and condition monitoring: extensive CoDeSys function library
  • Stand-alone open and closed-loop control: economical automation, for example of manual workstations
  • Remote control on-site: preprocessing on all currently used fieldbus/Ethernet protocols
  • The only fully integrated automation platform in the world in IP65: for standard pneumatics, proportional pneumatics, servo-pneumatics and sensors

 

Use

The module can essentially be used in every industry and application. Possible requirements:

  • Additional functions for pneumatic control technology
  • Intelligent handling technology
  • Actuation of electric drives
  • Additional servo-pneumatic functions
  • Additional proportional technology functions
  • Intelligent remote I/O
  • Comprehensive diagnostic and condition monitoring solutions for pneumatics

 

Typical applications for integrated solutions in IP65:

 

Manual workstations

Handarbeitsplätze Automation of stationary manual workstations

 

Linked sub-systems

Autarke verkettete Maschinenmodule Automation of stand-alone and linked sub-systems

 

Handling applications

Handling: Be- und Entladen Automation of loading and unloading processes

 

Handling applications

CPX-CEC-C1 Anwendung: Verpacken und Umverpacken Packaging or repacking

  

Handling applications

Medikamentenhandlung in Apotheken Automated issue of medicines in pharmacies

CPX-CEC CPX-CEC-C1
CoDeSys controller
RS232 interface (CPX-FEX compatible) Master for CANopen
High performance 32-bit microprocessor
Ethernet interface, 100 MBps
Run/stop switch
LED indicators
CPX-MMI interface
Can be combined with all fieldbus nodes of the CPX terminal
Supports all modules and full expansion of the CPX terminal
Modular control concept in IP65
Universal mini controller (stand-alone controller)
Diagnostics and condition monitoring library for pneumatics (also on ... -C1 and -M1)
Easy positioning in single axis applications such as pick and place, handling
Point-to-point asynchronous