Analogue sensor box SRAP
for quarter-turn actuators

Analogue position indicator monitors the position of semi-rotary drives

Indicates the entire swivel angle

Benefits:

  • Easy installation and commissioning: teach-in function for adjusting the zero point and span
  • Direct mounting on the quarter-turn actuator DFPB without accessories
  • Color display indicates the current position of the actuator.
  • Sturdy and explosion-proof thanks to its corrosion-resistant, waterproof housing: suitable for harsh, corrosive
    environments, as well as potentially explosive atmospheres
  • Homing to the actual swivel angle makes optimum use of the entire output range

 

Use

Process industry:

 

For automated transportation, automated metering, mixing and filling of gaseous, paste-like and liquid media.


 

Technical data
Measuring principle 2D Hall
Measuring range 0 to 270°
Output signal [mA] 4 ... 20
Operating voltage range [V DC] 24
Short-circuit resistance, reverse polarity protection Yes/yes
Protection class IP65 and IP67
Corrosion resistance CRC 3
UV resistance Yes
Mechanical position indicator In three color combinations:
- blue/black
- yellow/black
- green/red
Ready status display Yes, internal LED
Ambient temperature [°C] -20 ... +80
Explosion protection Ex II 3 GD
Hysteresis ≤ ±2% of angle of rotation
Linearity ±1%
Cable connection M20x1.5 for non-explosive and explosive areas
Captive screws and rating plates