Quick push-in fitting QB-…-U

QB-U

Quicker to install and higher quality

More economical in terms of total cost

Benefits:

  • Less installation effort required, quick and easy assembly via plug & work
  • Compressed air losses are avoided thanks to stainless steel retaining claw
  • Fits all standard O.D./imperial tubing from the Festo range
  • Resistant to chemicals
  • Halogen-free
  • Resistant to UV
  • Wide range of variants

 

Technical data
Pressure range [PSI] -14 … +150
Temperature range [°F] 32 … 140
Seal NBR
Threaded part Nickel-plated brass
Housing Polymer/PBT
Thread connection UNF10, NPT 1/8, 1/4, 3/8, 1/2
Tubing connection 1/8, 5/32, 3/16, 1/4, 5/16,3/8, 1/2
Differentiation from the standard range Grey release ring with Festo logo and "C" marking