Valve terminals: the automation platform
of the 21st century

Loading the player ...

Big trend: function integration on valve terminals

Function integration means increased productivity and reduced installation

  • Electrical components: up to 512 digital/analogue I/O, temperature and pressure sensors
  • Pneumatics: up to 128 valves
  • Proportional pneumatics: up to eight pressure regulators on the bus
  • Servopneumatics: positioning and soft stop for up to eight axes
  • Motion control: electrical drives, synchronous/asynchronous/2.5 D interpolation
  • Safety engineering: press valves, special valves and start-up pressurisation
 

More than 20 fieldbus and Ethernet protocols:

PROFIBUS and PROFINET

DeviceNet and Ethernet/IP

CANopen, Modbus TCP and EtherCAT

AS-interface

Simple diagnostics and visualisation

e.g. via FDT/DTM (Profibus)
or OPC server (Ethernet)

More on fieldbus/Ethernet

 

The best motion control IP65 function integration

You can expect 20 times or even more here!

From the gripper and vacuum generation through to the camera-guided handling unit with vision system, get it all from one source: actuated electrically or pneumatically, regardless of the technology – joined together on the CPX automation platform.

    CPX-CEC-M1

Controller CPX-CEC-M1

Control of up to 8 electric axes with the CPX terminal

With CoDeSys Soft Motion library for 2.5D interpolation

CPX-CEC-M1 in the catalogue

Valve terminals from Festo: control up to 31 electric drives asynchronously via CAN bus

CPX-CEC-C1

Integrated control of up to 31 asynchronous electric drives via CAN bus 2.5D motion control with CoDeSys motion control function library.

 

Short product information for CPX-CEC

CPX-CEC-C1 in the catalogue

 

CPX-CMXX

Multi-axis controller: up to 8 electric drives (point-to-point, synchronous), with teach function and intuitive parameterisation, thanks to the Festo Configuration Tool (FCT)

 

Short product information for CPX-CMXX

CPX-CMXX in the catalogue

CPX-CM-HPP

Gateway: up to 4 electric drives, ideal for integrating up to 8 single axis applications within the CPX-System (point-to-point, asynchronous) on fieldbus/Ethernet. Faster commissioning and reduced downtime included (FHPP profile)

 

Festo Mechatronic Motion Solutions combines all types of pneumatic, servopneumatic and (electro)mechanical motion in automation.

Mechatronic Motion Solutions

A globally unique system of components, modules, systems and software for automation

Mechatronic Motion Solutions combines all types of pneumatic, servopneumatic and (electro)mechanical motion in automation. Regardless of the control system environment specified, it provides the appropriate interfaces.

 

More about Mechatronic Motion Solutions

Mechatronic Motion Solutions microsite