Valve terminals: the automation platform
of the 21st century

Loading the player ...

Big trend: function integration on valve terminals

Function integration means increased productivity and reduced installation

  • Electrical components: up to 512 digital/analogue I/O, temperature and pressure sensors
  • Pneumatics: up to 128 valves
  • Proportional pneumatics: up to eight pressure regulators on the bus
  • Servopneumatics: positioning and soft stop for up to eight axes
  • Motion control: electrical drives, synchronous/asynchronous/2.5 D interpolation
  • Safety engineering: press valves, special valves and start-up pressurisation
 

More than 20 fieldbus and Ethernet protocols:

PROFIBUS and PROFINET

DeviceNet and Ethernet/IP

CANopen, Modbus TCP and EtherCAT

AS-interface

Simple diagnostics and visualisation

e.g. via FDT/DTM (Profibus)
or OPC server (Ethernet)

More on fieldbus/Ethernet

 
Festo valve terminal MPA

20 years of experience in developing valve terminals pays off

Valve terminal MPA

  • Proportional valves on fieldbus/Ethernet, highly innovative cascade control through to vacuum handling, improved process quality, convenient data transmission
  • Up to 128 valve functions on one valve terminal
  • Integrated pressure sensors for better process documentation
  • Multiple voltage and pressure zones for individual pneumatic and electrical emergency-off concepts

 

Valve terminal MPA product information

MPA in the catalogue

 

Festo valve terminal VTSA

Valve terminal VTSA

  • Versatile safety functions** (valves with single or dual channel switching position sensing, special functions with self-latching loop or unpowered switching for manual work stations)
  • Slow start-up pressurisation to safely pressurise system parts/sections
  • 4 valve sizes combined on one valve terminal, flow rate of up to 3000 l/min, comprehensive vertical stacking

 

 

 

Valve terminal VTSA product information

VTSA in the catalogue

 

Valve terminals from Festo provide excellent pneumatic function integration – more than any other competitor!