Guided drive DGRF

Easy-to-clean guided drive in Clean Design for reliable workpiece handling, even in difficult environments

For use in the food, beverage or packaging industry

The benefits to you:

 

  • Long service life due to optional dry-running seal
  • FDA-approved lubrication and sealing of the basic design
  • Good corrosion resistance and smooth surfaces
  • Hygienic sensor mounting possible
  • Compact design with exceptional guide precision and load capacity

 

 
Technical data
Piston diameter [mm] 20, 25, 32, 40, 50, 63
Stroke [mm] 10 ... 400
Guide Plain-bearing guide
Cushioning

Elastic cushioning rings P

Adjustable end-position cushioning PPV

Wiper seal Standard
Unlubricated operation
Position sensing Via proximity sensor SMT-C1