Completely sealed for harsh environments
The benefits to you:
- Complete sealing of the gripper: ensures trouble-free operation throughout its entire service life, even in the harshest of environments with dust or fluids
- Special piston rod shape: provides maximum gripping force at reduced weight and optimum installation space/force ratio
- Optional gripping force backup in the opening and closing functions: reliable gripping even under the toughest of conditions
- Highly efficient sensing of the gripping positions thanks to inductive proximity sensors, mounted in integrated slots - protected and without protruding edges
| Technical data | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| Size [mm] | 16 | 20 | 25 | 30 | 40 | 50 | 63 | 80 | |
| Total stroke [mm] | 6 | 8 | 12 | 16 | 20 | 24 | 32 | 40 | |
| Total gripping force [N] | Opening | 104 | 162 | 288 | 572 | 642 | 952 | 1,954 | 3,864 |
| Closing | 96 | 150 | 266 | 534 | 598 | 894 | 1,856 | 3,716 | |
| Repetition accuracy [mm] | 0.01 | 0.03 | 0.04 | 0.05 | |||||