Mechanically and manually operated valves VMEM/VHEM

Directional control valves with high flow rates for manual and mechanical control of pneumatic drives

Benefits:

  • Low-cost and durable
  • Easy and safe to use thanks to low actuating forces
  • Actuating elements made of polymer for protection against corrosion
  • High flow rates
  • Non-overlapping switching of one position to the next
  • Sturdy metal housing

 

Application:

  • Simple, semi-automatic clamping and locking operations
  • Signal valves with signals for the control system

 

Actuating elements:Mechanically operated valvesManually operated valves 
  • Stem actuated valve
  • Ball actuated valve
  • Roller actuated valve

 

  • Selector valve
  • Finger lever valve
  • Pushbutton valve
  • Toggle lever valve

 

if Award 2010
 
Technical data
Valve function

3/2 NC, NO

5/2 mono

3/2 and 5/2 spring return

3/2 and 5/2 detenting

Design Combines poppet valve and piston spool
Connection size

G1/8 and G1/4

NPT1/8 and NPT1/4

Type of control Direct and pilot actuated
Temperature range [°C] -10 ... +60
Pressure range [bar]
  • 0 ... 10 (directly actuated and externally pilot actuated valves)
  • 2.5 ... 10 (pilot actuated valves with internal pilot air)
Flow rate [l/min] 500 ... 1,000