Local Press


02/2012

C-slot Cylinder Sensor - SMx-10M

The cylinder sensor SMT/SME-10M is used in factory automation, particularly to detect the position of magnets fitted to pneumatic drives. This cylinder sensor is only approx. 25mm long and highly functional but is nonetheless carefully designed down to the last detail.

 

Press release

Image

SMT-/SME-10M

11/2011

Valve series VB12

For universal and classic applications. This design is durable and sturdy valve system, simple installations and maintenance thanks to a single mounting screw, fast and easy replacement of fittings and it’s a flexible design: assembled and tested units or individual components as modules for individual configurations.

 

Press release

Image

VUVB-12

10/2011

More than just hygienically safe
Pneumatic drives DSBF, CRDSNU and DGRF with genuine added value

 Three hygienically safe pneumatic drives have just been launched that offer more than just suitability for use with foods and corrosion resistance. The standard cylinder DSBF and the round cylinder CRDSNU are equipped with self-adjusting cushioning PPS, while the guided drive DGRF is designed to handle work pieces under harsh environmental conditions.

 

Press release

Image

Image

Image

Image

Standard cylinder Clean Design DSBF

Stainless steel round cylinder CRDSNU

Guided drive DGRF

Food and beverage

10/2011

Getting to grips with the adaptive gripper DHDG
Bionic adaptive gripper sorts bulbs and chocolate eggs

Learning from nature – built for nature: with the adaptive gripper DHDG from Festo fruit, bulbs or pressure-sensitive food can be handled quickly and reliably. This is thanks to the so-called “Fin Ray effect” which is based on the design of the tail fins of fish.

 

Press release

Image

Image

Image

Image

Image

Image

10/2011

Intelligent compact vision systems reduce investment and production costs

Quality and price are the factors that influence buying decisions. For food manufacturers operating on small profits, this can often mean a delicate balancing act. One way to resolve this dilemma is to monitor food production using compact vision systems. These can significantly reduce investment and production costs.

 

Press release

Image

Image

Image

Image

Image

Image

Image processing

10/2011

CPX-CMXX Multi-Axis Module
Motion Control with CPX

The multi-axis module CPX-CMXX is an intelligent technology module for synchronous and coordinated motion solutions based on the Festo CPX architecture. The CPX-CMXX module is ideal for applications involving multiple individual axes or simple Cartesian kinematics (gantries).

 

Press release

Image

CPX-CMXX

10/2011

Stop the waste!
Festo launches a push for greater compressed air efficiency

Compressed air preparation is not exactly a hot topic for plant operators. As a result, carelessly maintained compressed air systems waste energy and result in premature wearing of high-quality pneumatic valves and drives. Festo is now launching a push for greater compressed air efficiency.

 

Press release

Image

Image

Image

Compressed air consumption analysis

10/2011

Air is money
Cutting operating costs with Festo Energy Saving Services

Well-organized energy management increases the efficiency of pneumatic systems and components. It provides protection against gradually increasing compressed air losses and ensures a long-term gain in performance through the integration of new technical developments. Accurate analyses form the basis for lower energy costs.

 

Press release

Image

Image

Image

Image

Image

Image

Festo Energy Saving Services

10/2011

Festo Introduces the MS9 Compressed Air Preparation Unit

The MS9 is the latest addition to the MS-series of modular air preparation units. The MS-series received the Federal Republic of Germany’s highest award for design excellence.

 

Press release

Image

Image

MS9

10/2011

Space-saving pneumatic miracle
The VUVG valve is small, powerful and cost-effective

These are the pneumatic valves the automation market has been waiting for: the valve range VUVG from Festo has a size-to-performance ratio never before achieved by any other valve. The secret of its success lies in its patented cartridge sealing principle.

 

Press release

Image

VUVG

09/2011

Festo VTOC Valve Manifold Has Highest Density/Smallest Footprint in the World

Hauppauge, N.Y., September 8, 2011 — Festo announced today the development of the high density/small footprint VTOC pilot gas valve manifold. This is the highest density manifold – with up to 48 valves – for its footprint in the world because the manifold features two 3/2-way valves on each valve position and valve widths of only 0.393 inches (10 mm).
The VTOC manifold is ideally suited for pilot valve gas box applications in the semiconductor industry as well as pilot valve manifolds in the processing industry. The VTOC may also be applied where exceptionally small pneumatic actuators are utilized such as in pharmaceutical and electronics manufacturing. Valve airflow is 10 normal liters (NI)/minute.

 

Press release

Image

VTOC

 

09/2011

Valve series VB20

For universal and classic applications. The benefits of the VB20 are, a durable and sturdy valve system, simple installation and maintenance thanks to a single mounting screw, fast and easy replacement of fittings, manifolds rails for up to valve positions, flexible design, and assembled and tested or individual components as modules for individuals configurations.

 

Press release

Image 1

Image 2

Image 3

VB20

 

08/2011

 

Rapid rotation with Festo servo pneumatics

Swivel module DSMI-B rotates 180° in just 0.5 seconds.

Soft stop module CMPX and free positioning module CMAX deliver maximum flexibility and a host of other advantages.

 

Press release

Image 1

Image 2

08/2011

Servo motor double controller CMMD-AS

CMMD-AS is a double controller with two independent servo motors; for standard applications and simple positioning tasks with I/O connection. CMMD-AS’s suitable applications consist of palletizing, sorting, handling systems, clamping, gluing/cutting (contouring), electronic gearing.

 

Press release

Image

CMMD-AS

 

07/2011

 

Breakthrough with high-speed handling units

H-gantry and T-gantry with high dynamics – and low costs.

 

Press release

Image 1

Image 2

Image 3

Image 4

 

07/2011

 

Photovoltaic stars in San Francisco

Festo handling solutions at Intersolar North America 2011.

 

Press release

Image 1

Image 2

Image 3

Image 4

Image 5

 

07/2011

 

Unique Sliding Fork handling system for glass substrates

Festo handling solutions at Intersolar North America 2011.

 

Press release

Image

 

07/2011

 

Solar modules produced in a 10-second cycle

Robotic systems for trimming, taping, and framing.

 

Press release

Image 1

Image 2

Image 3

Image 4

Image 5

06/2011

Maximum performance and high precision

Maximum performance and high precision are the main advantages of the electric mini slide EGSL. The slide’s precision, load capacity and dynamic response with strokes of up to 300 mm makes the EGSL a perfect component for compact positioning systems. It lends itself particularly well to vertical applications and short-stroke slide functions with variable positioning.

 

Press release

Image

EGSL

05/2011

CMAX – Servo-Pneumatic Positioning Module

CMAX Servo-Pneumatic Positioning Module for CPX Terminals. Enables servo-pneumatic functionality to be integrated into the CPX platform. Capable of either position or force control. Controlled via all fieldbuses available on CPX platform and Festo PLC modules. Supports a variety of actuators, and has comprehensive diagnostics to ease troubleshooting and minimizing downtime.

 

Press release

Image

CPX-CMAX

05/2011

CMPX - Electronic End Position controller “Smart Soft Stop”

CMPX Electronic end position control enables a cycle time reduction of up to 30% together with almost vibration-free travel to the mechanical end-positions, increasing the
machines productivity. The system offers two additional, freely definable intermediate positions for the ultimate in flexibility.

 

Press release

Image

CPX-CMPX

 

05/2011

 

Everything in view – at all times

FluidDraw Professional software makes drawing pneumatic and electrical circuit diagrams easier than ever.

 

Press release

Image 1

Image 2

04/2011

Saving energy in vacuum technology

With its integrated air-saving function, the OVEM vacuum generator from Festo is an energy-efficient solution. The OVEM vacuum generators are available in metric and inch versions for added convenience to users.

 

Press release

Image

OVEM

03/2011

Piezoelectric Valve Key to Extended Battery Life of New Auto-Adjusting Personal Oxygen System

Long-term oxygen therapy is the only intervention known to increase life expectancy for the over 30 million chronic obstructive pulmonary disease (COPD) sufferers in the United States. Providing individuals with the correct amount of oxygen is critical to preventing blood oxygen levels from dropping below normal and stressing vital organs, limiting ambulation, and ultimately decreasing longevity.

 

Press release

Image

Image

Image

Image

03/2011

Highly Scalable Valve Manifold for Value and Performance

The MPA-L valve manifold offers a perfect mix of value and performance. It is scalable down to a single valve slice, so directional valves can be adapted to any application.

 

Press release

Image

MPA-L

01/2011

 

CoDeSys Embedded Controller

Complete integration of Electronic Drives, Pneumatics and IO on the same platform making Festo’s CPX-CEC, the complete automation solution. Operability with the CoDeSys platform makes programming, code-sharing, de-bugging and visualizations very easy.

 

Press release

Image

CPX-CEC