Parallel gripper DHPS / Three-point gripper DHDS
Radial gripper DHRS / Angle gripper DHWS


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

New compact standard grippers: without interfering edges for minimum space requirement

Parallel gripper DHPS

  • Heavy-duty, precise T-slot guide for gripper jaws and high gripping force with compact size
  • Opening stroke: 25 mm

3-point gripper DHDS

  • Heavy-duty, precise T-slot guide for gripper jaws and high gripping force with compact size
  • Gripping diameter: 50 mm

Radial gripper DHRS

  • Lateral support for gripper jaws even under high torque load
  • Total opening angle: 180°

Angle gripper DHWS

  • Optimised gripper jaw bearings
  • Motion via slotted guide system
  • Total opening angle: 40°

 

The benefits to you:

  • Double-acting piston drive
  • Very high repetition accuracy
  • Can be used as either double or single-acting gripper, as required
  • Suitable as external or internal gripper
  • Gripping force back-up
  • End-position sensing via sensors SMx..08   
Standard gripper DHPS  DHDS DHRS DHWS 
Size [mm] 

6 / 10 / 16

20 / 25 / 35 

16 / 32 / 50  10 / 16 / 25 / 32 / 40  10 / 16 / 25 / 32 / 40 
Total gripping force (6 bar) [N] 970  840  -
Gripping torque (6 bar) [Ncm] - - 725  1.500 
Stroke per finger[mm]

2 / 3 / 5

6,5 / 7,5 / 12,5 

2,5 / 3,9 / 6 
Opening angle per finger [°] 90  20 
Repetition accuracy [mm]

≤ 0,02

 

≤ 0,04

 

≤ 0,1

 

≤ 0,04

 
Operating frequency* [Hz] 2 ... 4  2 ... 4 
* depending on size


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer