Diaphragm drives

Diaphragm drives - fluidic muscle from Festo

Fluidic muscle

  • Powerful in the most confined space
  • Dynamic acceleration 
  • Stick-slip free movements
  • Flexible
  • Hermetically sealed design offers protection against dust, dirt and moisture
  • Maintenance-free
Awards for Fluidic Muscle from Festo
 
Technical data
Size 10 20 40
Mode of operation Single-acting, pulling
Nominal length [mm]

40 ... 9000

60 ... 9000

120 ... 9000

Max. permissible contraction 25% of nominal length
Max. permissible pre-tensioning 3% of nominal length 4% of nominal length 5% of nominal length
Theoretical force at max. permissible operating pressure [N] 630 1500 6000
Operating pressure [bar] 0 ... 8 0 ... 6 0 ... 6

 

Catalogue information fluidic muscle

Fluidic muscle version with Muscle Sim Software

 


 

 

Force/displacement diagram

Operating area DMSP-40-400N-...

The area shaded in grey indicates the permissible operating area of the fluidic muscle

Key

1    Maximum permissible force

2    Max. operating pressure

3    Max. deformation

4    Max. pre-tensioning