Fluidic muscle
- Powerful in the most confined space
- Dynamic acceleration
- Stick-slip free movements
- Flexible
- Hermetically sealed design offers protection against dust, dirt and moisture
- Maintenance-free
![]() | Connections made of plastic
| |
![]() | Connections made according to individual customer specifications
| |
![]() | Integration valve / pressure regulating valve in the connection
| |
![]() | The advantages to you:
| |
Muscle DMSP-5 / Custom sizes | ||
![]() | Technical data | |
| Size | 5 mm | |
| Mode of operation | Single-acting, pulling | |
| Max. permissible contraction | approx. 18% of nominal length | |
| Force | approx. 0 ... 135 N | |
Further custom sizes on request | ||
![]() | Adjustment of:
| |
| Technical data | |
| Sizes | 10 / 20 / 40 mm | |
| Mode of operation | single-acting, pushing | |
| Max. permissible contraction | 25% of nominal length | |
| Force | 0 ... 6000 N | |
| with spring return | ||
![]() |
| |
Stand-alone muscle (Muscle with CO2 cartridge) | ||
![]() |
| |
![]() | Technical Data: | |
| Sizes | 10 / 20 / 40 mm | |
| Force | 0 ... 70 Nm | |
| Intermediate position optional | ||