Diaphragm drives

Diaphragm drives - fluidic muscle from Festo

Fluidic muscle

  • Powerful in the most confined space
  • Dynamic acceleration 
  • Stick-slip free movements
  • Flexible
  • Hermetically sealed design offers protection against dust, dirt and moisture
  • Maintenance-free
Awards for Fluidic Muscle from Festo
 

Force

Project:Pneumatic locking brake
Sector: Crane system
Application: Locking brake for crane carriage
Fluidic muscle: DMSP-10
Advantages:
  • High force with a slim design
  • Lightweight design
  Force: Up to 400 N holding force

Frequency

Project:Post weld treatment
Sector: Mechanical engineering
Application: 

High-frequency peening process 

Fluidic muscle: DMSP-10
Advantages:
  • Highly dynamic response
  • Lightweight design
  • Force and frequency can be set independently of each other.
   Frequency: 80 to 120 Hz

dynamics

   

Anwendung des Pneumatischen Muskel mit Anforderung Dynamik

 

 

 

Project:6 axis motion simulator
Sector: Entertainment
Application:

Simulation platform using a hanging hexapod structure for:

driving simulators, flight simulators, 4D cinema seats

Fluidic muscle: 6x DMSP-20
Advantages:
  • Simple to position using pressure
  • Acceleration
  • Response characteristics