Control swivelling and gripping individually and separately
- More compact than individual components
- Perfect for small pick & place units
- Elastic cushioning or hydraulic shock absorbers for up to 10 million switching cycles
This site makes use of Flash player software, a plug-in for your Web
Browser, which can play the content we have created. You either don't
have Flash player software installed, or you have an old version of this
Flash Player. Please click
here, to download
the latest Flash Player version that works with your computer
| Technical data | |
|---|---|
| Number of sizes | 3 |
| Swivel angle [°] | 0 ... 210 |
| Torque [Nm] | 0.85 ... 2.5 |
| Repetition accuracy [°] | < 0.2 ... < 0.02 |
| Total gripping force* [N] | 84 ... 192 |
| Stroke per jaw [mm] | 2.5 ... 7 |
| Opening/closing times [ms] | 40 ... 70 |
| Repetition accuracy [mm] | ± 0.015 |