Soft-start and exhaust valves
MS6-SV-C and MS9-SV-C

Safety valve with Performance Level c

Low-cost and capable of high flow rates

  • Reliable and fast venting of systems
  • Pressure build-up and exhaust in one valve - saves space
  • Complete exhaust without residual pressure for greater safety
  • According to DIN EN ISO 13849-1

 

Additional information on the MS6-SV

Safety valve MS6-SV-C in the catalogue

 

More about

Machine safety

 
Technical data MS6-SV-C MS9-SV-C
Size [mm] 62 90
Ports 1 and 2 G1/2 G3/4, 1, NPT 3/4, 1

Port 3

G3/4 G1
Operating pressure [bar] 3 ... 18 3.5 ... 16
Standard nominal flow rate P1 --> P2 [l/min] 5,700 16,500
Exhaust output P2 --> P3 [l/min]1) 7,600 20,000
Ambient temperature [°C] -10 ... +50
Voltage [V DC] 24
Protection class IP65

 

1) measured at P2 = 6 bar against atmosphere