Analogue module CPX-4AE-U-I

High-resolution analogue module with four 16-bit channels for higher-precision measurement tasks

Facilitates new applications: e.g. measuring level, pressure or distance

  • Extended signal range: ± 5 V, ± 10 V, ± 20 mA
  • High resolution and accuracy
  • S7 data formats
  • Current input overload protection included as standard
Technical data
Signal ranges

±10 V, ±5 V, ±20 mA

0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA

Display of system diagnostics LED
Diagnostics

Short circuit

Wire break

Overload

Over and underflow

Protection class IP65, IP67