Flange ball valve VZBC


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

Compact ball valve with flange connection, also with pre-assembled drive unit

Opens and closes media flows

Ball valve VZBC

  • Full bore for high flow rates
  • Shorter installation length
  • Switches at high operating pressures up to 40 bar

 

Ball valve VZBC with pre-assembled drive unit

  • Design optimised for torque curve and nominal pressure
  • Accurate mounting for cavitation-free opening without offset
  • Single-acting and double-acting actuators possible
  • ATEX approval
Technical data
Function 2-way ball valve
Connecting thread Compact flange
Ball valve material Stainless steel casting
Ball valve sealing material PTFE
Actuator type

DAPS = lever swing principle

DFPB = rack and pinion principle

Drive function Single-acting or double-acting
Size DN15 ... DN100
Nominal pressure Max. PN40 (depending on the series)
Actuator pressure range [bar]

DAPS: 1 ... 8

DFPB: 1 ... 8.4

ATEX approval II 2 G D (Zone 1, 21, 2, 22)