Standard cylinder DSBC to ISO 15552

Standard cylinder DSBC to ISO 15552

Clever cushioning – saves adjustment time

With self-adjusting end-position cushioning PPS

Simple installation, no re-adjustment required, optimum cushioning

The standard cylinder DSBx

One module – different profile shapes

Further product information in the Support Portal

DSBC: Standard profile with two sensor slots
Plus: optional profile with additional sensor slots on three sides

DSBF: Easy to clean ISO cylinder

DSBG: Round barrel with tie rods

Loading the player ...

Festo PARTdataManager

All Festo CAD data available to download in one tool

 

Proximity sensor kit

Proximity sensor kit SMT-8M-A

The perfect fit:
combining drives with the

proximity sensor SMT-8M-A

 
Technical data
Size [mm] 32 ... 125
Stroke [mm] 20 ... 500
X strokes [mm] 1 ... 2,800
Integrated magnet for position sensing
Cushioning types PPS, PPV, P

Standard cylinder DSBC
This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

Select your variant of DSBC in the Festo Online Catalogue