Linear drives DGC

DGC

Rodless drives with various guide options

DGC-K

  • With internal guide for simple drive functions in small installation spaces
  • Can be exchanged 1:1 with DGP, but offers longer stroke length
  • Option: grease NSF-H1 for use in the food and beverage industry

DGC-HD with heavy-duty guide

  • Powerful with two recirculating ball bearing guides in one profile
  • Guide with reduced noise
  • Successor to the DGPL-HD, but with improved guide

DGC / DGCIwith clamping unit 1HPN

  • For safety-oriented applications with mechanical hazards, e.g. crushing and impacts
  • Reliably holds the position of the DGC / DGCI

Technical data

Type DGC-K DGC-HD DGC / DGCI
Diameter 18 ... 80   18, 25, 40 25, 32, 40, 50  
X-stroke [mm]

Max. 8,500

(not all ø)

ø18 to 3,000

ø25 to 5,000

ø40 to 3,500

Max. 8,000
Variants

Metric

NPT

Standard

Extended slide

With recirculating ball bearing guide only  
End-position cushioning PPV

Double-acting without PPV

Shock absorber YSRW

Shock absorber YSR / YSRW