Pressure sensors SDE and vacuum switches for controlling all pressure values: programmable or as a modular product
Pressure and vacuum sensors
Pressure switch
| Type | Pneumatic connection |
Voltage range | Electrical connection |
|---|---|---|---|
| Pressure switch PEV/VPEV | G1/8, G1/4, M5 |
0 ... 250 V DC/AC 0 ... 48 V DC/AC 10 ... 30 V DC |
Plug, square design, shape A M8x1, 4-pin Plug M12x1, 4-pin, round design |
| Pressure switch SDE5 |
QS-3, QS-4, QS-6 | 15 ... 30 V DC |
Cable, 2.5 m Plug, M8x1, 3-pin |
| Pressure switch SDE3 | QS-4 | 15 ... 30 V DC |
Plug M8x1, 4-pin, round design Cable Cable with plug M8x1 |
| Pressure switch SDE1 |
R1/8, R1/4 G1/8 QS-4 | 15 ... 30 V DC |
Plug M8x1, round design Plug M12x1, round design |
| Pressure switch SDET | G1/4 |
14 ... 30 V DC 8 ... 30 V DC | Plug, M12x1, 4-pin |
| Pressure switch SPAB |
Male thread G1/8, R1/8, NPT1/8-27 Female thread M5 | 12 ... 24 V DC |
Plug M8x1, 4-pin, round design Cable, 4-wire |
Vacuum switch
| Type | Pneumatic connection |
Voltage range | Electrical connection |
|---|---|---|---|
| Air gap sensor SOPA | Q6 |
15 ... 30 V DC 24 V DC | Plug M12x1, A-coded |