Proportional valves

Proportional pressure regulators for multiple selectable pressure ranges

Unique: cascade control with integrated multi-sensor control

Only the proportional valves VPPM from Festo have this intelligent control technology with integrated sensors. Multi-sensor control is based on the advanced concept of cascade control. It is characterised by having several control circuits that are nested inside each other, in contrast to conventional direct-action controllers. The overall system is thus subdivided into smaller task-specific sub-systems that are easier to control. The significant benefit is that both diaphragm pressure in the valve and output pressure are monitored.

This leads to an extremely stable and accurate control response, even in demanding applications.

Conventional control circuit

 

Conventional control circuit

Control circuit with multi-sensor control: cascade control

Control circuit with multi-sensor control: cascade control

Control circuit with multi-sensor control: cascade control

The two-stage control circuit provides stable control, without overshooting.

The multi-sensor control is based on a cascade control system. Multiple control circuits are nested inside each other, and the total controlled system is subdivided into smaller, more effectively controlled partial systems. This increases control precision several times over when compared with a direct-acting controller.

 

Advantages:

  • Improved control precision and dynamic response
  • Optimum small signal characteristics
  • Expanded range of diagnostics options
  • Temperature-compensated, which means no pressure drifting during temperature changes

 

Arbeitsdruckverlauf

Pressure (bar)/ Time (s)

schwarz Setpoint pressure  
Grau Characteristic working pressure curve for “individual controller”  
Blau Characteristic working pressure curve for “cascade controller”