MTR-DCI intelligent drive motor with DeviceNet

MTR-DCI servo motor with DeviceNet

More compact and innovative drive motor with integrated controller, motor and gear unit

Installed directly into the application – without a control cabinet thanks to IP54

The benefits to you:

  • Everything in one unit: motor, gear unit, position controller and power electronics integrated in the housing
  • Safe: integrated power electronics provides maximum electromagnetic compatibility
  • Commissioning: simple using display or FCT (Festo Configuration Tool) on a PC
  • Decentralised use directly in the field for more space in the control cabinet

 

Product data
Size 32, 42, 52, 62
Torque [Nm] 0.15 ... 11.66
Voltage [V DC] 24, 48
Protection class IP54
Interfaces I/O
Profibus or CANopen, DeviceNet
Integrated display Variable character sizes
Diagnostic information
Rotatable text
Operating buttons Menu selection
Edit target position
Teach-in positions
Manual movement