ERMB electrical rotary drive module

ERMB electrical rotary drive module

Freely positionable for dynamic and flexible rotating of loads up to 15 kg

Used front-end as a rotary module with any rotation angle >360° or as a stationary, NC controlled rotary table

The benefits to you:

  • Position sensing/reference switch with inductive sensors of the type SIEN-M8
  • Defining non-operational zones with sensing module
  • Large hollow shaft diameter for conducting energy
  • Free definition of the acceleration and speed profile during rotating: protects the mechanical components when the end position is approached and minimises vibration in the system
  • Fast and flexible installation: mounting interfaces on all sides
  • Reduced load on moving units thanks to the compact design and use of aluminium
  • Minimised time and effort in planning and design: compatible with the DGE and DGC in Festo's mechatronic multi-axis modular system, and standardised adapters and interfaces connect the module to linear axes and grippers   

 


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

Reddot 2008
 
IF Design Award 2008