Dynamic response, speed and precision for reduced cycle times
Service life: up to 20 million cycles
The benefits to you:
- Powerful: High machine availability at high output rates
- Versatile: third-party motors and controllers can be used – customer drive standards can be easily adapted
- Simple to integrate into the multi-axis modular system: fast, low cost project planning
- Everything from a single source: the gantry axes are provided together with the motors and controllers as a solution package.
| Product data | |||
|---|---|---|---|
| Size (drive width) [mm] | 50 | 60 | |
| Strokes [mm] | 100 | 100, 200 | 300 |
| Max. speed [m/s] | 1 | 1.5 | 1 |
| Max. acceleration at max. effective load [m/s²] | 15 | ||
| Max. acceleration at 30% of the max. effective load [m/s²] | 25 | ||
| Max. feed force (axial force) [N] | 100 | 200 | |
| Repetition accuracy [mm] | ±0.01 | ||
| Effective load [kg] | 3 | 6 | |
Suitable motors and motor controllers:
Servo motors EMMS-AS with Motor controller CMMP-AS or CMMA-AS
ServoLite motor EMMS-ST with Motor controller CMMS-ST
Target applications:
- Pick & Place, gantry applications
- Dynamic, guided, controlled pusher
- Assembly systems for joining, inserting
- Packaging, palletising, sorting, grouping