Ready-to-install Pick & Place complete solution repositions small parts by 90°
With additional linear stroke in each end position
The benefits to you:
- Up to 100 parts per minute and a cycle time of less than 1s
- Optimum adaptation to the application thanks to independent precision adjustment of each linear stroke
- Simple adaptation to the inclination of linear conveyors with an adjustable angle
- Adaptation to gripper and semi-rotary drives using existing adapter plates
- High repetition accuracy of ±0.01 using a shock absorber with a metallic stop, and low noise generation
- Can be integrated directly into the application as a complete solution with motor controller and integrated gear unit
| Technical data | HSW-10 | HSW-12 | HSW-16 |
|---|---|---|---|
| Y/Z stroke | 90/90 | 142/142 | 175/175 |
| Swivel angle [°] | 90 ±10 | ||
| Linear stroke [mm] | 15 | 25 | 35 |
| Stroke precision adjustment [mm] | 6 | 10 | 15 |
| Minimum cycle time [s] | 0.6 | 0.8 | 1.0 |
| Typ. workpiece mass [g] | < 100 | ||
| Repetition accuracy [mm] | < ±0.02 | ||
| Mounting position |
Vertically, working downwards Vertically, working upwards Horizontally, for transferring components | ||