Simplified installation: transmitter and receiver in the same housing
The benefits to you:
- No restrictions on use: metal housing (SOOF-M) or reinforced polycarbonate (SOOF-P) in IP67
- Adjusted by potentiometer or teach-in
- Output function can be switched between between N/O and N/C contacts
- Increased application safety: high tolerance to ambient light
- Precise: high resolution and repetition accuracy combined with low hysteresis
SOOF-P also provides:
- Striking status display thanks to LEDs visible from all sides
- Simplified set up thanks to dynamic teach-in
- Extended installation options: assembly sleeves at the rear or on the dovetail
| Product data | |
|---|---|
| Electrical connection | Plug M8x1, 3-pin |
| Switching element function | Switchable |
| Operating voltage range [V] | 10 ... 30 DC |
| Ambient temperature [°C] | -20 ... +70 |
| Protection class | IP67 |
| Light type | Red |
| Fork gap [mm] | 30 ... 120 |
| Switching output | PNP, NPN |
| Max. output current [mA] | 100, 200 |
| Max. switching frequency [Hz] | 2,000, 4,000 |
| Min. lens diameter [mm] | 0.2 ... 2 |