Short installation and commissioning times thanks to its small 30 x 30 mm format
The benefits to you:
- Many possible configuration options
- Clear menu prompting
- Simple data transmission to other SPAB pressure sensors
| Design | ...-B2-... | ...-P10-... |
|---|---|---|
| Pressure measurement range [bar] | -1 ... +1 | 0 ... 10 |
| Measured variable | Relative pressure | |
| Pneumatic connections |
M5 inside, G1/8 outside M5 inside, RPT 1/8 outside M5 inside, NPT 1/8 outside | |
| Type of display | 3-colour LCD display | |
| Accuracy FS [%] | 2 | |
| Protection class | IP40 | |