2385.htm

Application-optimised valve terminals

Space-saving and compact valve terminals for special requirements:

CDVI in clean design for the clean room, for example

 

  

 

 

Type Version Protection class Number of
valve
positions
Flow rate
[l/min]
Installation (fieldbus) Description
Centralised Decentralised On site Hybrid
MH1
MH1
Sub-base IP40 24 10 ... 14 - - - -

With miniature valves

MH1 in the catalogue

Type 15 CDVI
Typ 15 CDVI
Sub-base
modular
IP65/67 12 300 ... 650 ---

Clean Design

Type 15 CDVI in the catalogue