Inductive sensors SIEH, SEIN, SIEF, SIEA, SIES: also available in corrosion resistant and welding field immune designs
Inductive sensors SIEH, SEIN, SIEF, SIEA, SIES: also available in corrosion resistant and welding field immune designs
| Type | Size | Switching output | Switching element function | Voltage | Electrical connection | Description |
|---|---|---|---|---|---|---|
Proximity sensors SIEN
|
Ø 4 mm M5 Ø 6,5 mm M8x1 M12x1 M18x1 M30x1,5 |
PNP NPN |
N/O contact N/C contact |
10 ... 30 V DC 15 ... 34 V DC |
Cable, 3-wire M8x1, 3-pin M12x1, 3-pin |
|
Proximity sensors SIEH![]() |
Ø 3 mm M12x1 M18x1 |
PNP NPN |
N/O contact N/C contact |
10 ... 30 V DC 15 ... 34 V DC |
Cable, 3-wire M8x1, 3-pin M12x1, 3-pin |
Proximity sensor with increased sensing distance Inductive sensors SIEH in the catalogue |
Proximity sensors SIEF
|
M8x1 M12x1 M18x1 M30x1,5 40x40 mm |
PNP NPN |
N/O contact antivalent |
10 ... 30 V DC 10 ... 65 V DC |
Cable, 3-wire M8x1, 3-pin M12x1, 3-pin M12x1, 4-pin |
|
Proximity sensors SIED
|
M12x1 M18x1 M30x1,5 |
2-Draht, kontaktlos |
N/O contact N/C contact |
20 ... 320 V DC 20 ... 265 V AC |
Cable, 3-wire M12x1, 3-pin |
Proximity sensor for DC and AC voltage Inductive sensors SIED in the catalogue |
Proximity sensors SIEA
|
M8x1 M12x1 M18x1 M30x1,5 |
analogue: 0 ... 10 V 4 ... 20 mA |
- | 15 ... 30 V DC |
M8x1, 3-pin M12x1, 4-pin |
Proximity sensor with analogue output Inductive sensors SIEA in the catalogue |
Proximity sensors SIES
|
block-shaped: 5 mm 8 mm 40 mm |
PNP NPN |
N/O contact N/C contact antivalent |
10 ... 30 V DC |
Cable, 3-wire M8x1, 3-pin screw terminals |
Special designs
|