Inductive sensors SIEH, SIEN, SIEF, SIEA, SIES: also available in corrosion resistant and welding field immune designs
Inductive sensors SIEH, SIEN, SIEF, SIEA, SIES: also available in corrosion resistant and welding field immune designs
| Type | Size | Switching output | Switching element function | Voltage | Electrical connection | Description |
|---|---|---|---|---|---|---|
|
Proximity sensors SIES-8M
New! |
Slot 8 | NPN | Normally closed contact | 10 ... 30 |
3-pin Cable with plug M8x1 Turnable threads |
|
Proximity sensors SIEN |
Ø 4 mm M5 Ø 6,5 mm M8x1 M12x1 M18x1 M30x1,5 |
PNP NPN |
N/O contact N/C contact |
10 ... 30 V DC 15 ... 34 V DC |
Cable, 3-wire M8x1, 3-pin M12x1, 3-pin |
Standard proximity sensor with standard sensing distance
|
Proximity sensors SIEH![]() |
Ø 3 mm M12x1 M18x1 |
PNP NPN |
N/O contact N/C contact |
10 ... 30 V DC 15 ... 34 V DC |
Cable, 3-wire M8x1, 3-pin M12x1, 3-pin |
Proximity sensor with increased sensing distance Inductive sensors SIEH in the catalogue |
| M8x1 M12x1 M18x1 M30x1,5 40x40 mm |
PNP NPN |
N/O contact antivalent |
10 ... 30 V DC 10 ... 65 V DC |
Cable, 3-wire M8x1, 3-pin M12x1, 3-pin M12x1, 4-pin |
|
|
|
Proximity sensors SIEF-xxB
New! |
M8x1 M12x1 M18x1 M30x1,5 |
PNP NPN |
N/O contact | 10 ... 30 V DC | Cable, 3-wire M8x1, 3-pin M12x1, 3-pin M12x1, 4-pin |
|
Proximity sensors SIED |
M12x1 M18x1 M30x1,5 |
2-wire, contactless |
N/O contact N/C contact |
20 ... 320 V DC 20 ... 265 V AC |
Cable, 3-wire M12x1, 3-pin |
Proximity sensor for DC and AC voltage Inductive sensors SIED in the catalogue |
Proximity sensors SIEA |
M8x1 M12x1 M18x1 M30x1,5 |
analogue: 0 ... 10 V 4 ... 20 mA |
- | 15 ... 30 V DC | M8x1, 3-pin M12x1, 4-pin |
Proximity sensor with analogue output Inductive sensors SIEA in the catalogue |
|
|
block-shaped: 5 mm 8 mm 40 mm |
PNP NPN |
N/O contact N/C contact antivalent |
10 ... 30 V DC |
Cable, 3-wire M8x1, 3-pin screw terminals |
|