Inductive sensors SIEH, SIEN, SIEF, SIEA, SIES: also available in corrosion resistant and welding field immune designs
Inductive sensors SIEH, SIEN, SIEF, SIEA, SIES: also available in corrosion resistant and welding field immune designs
| Type | Display | Version | Type of mounting |
|---|---|---|---|
| Proximity sensors SIEN | Switching status without display |
high-alloy steel, stainless brass, chromed brass, nickel-plated |
flush non-flush |
| Proximity sensors SIEH | Switching status without display |
high-alloy steel, stainless high-alloy steel brass, chromed brass, nickel-plated |
flush |
| Proximity sensors SIEF | Switching status without display |
high-alloy steel, stainless brass, chromed polyamide polyamide, reinforced polybutylene terephthalate |
non-flush flush or partially flush |
| Proximity sensors SIED | Switching status without display | brass, nickel-plated |
flush non-flush |
| Proximity sensors SIEA | - | brass, chromed | flush |
| Proximity sensors SIES | Switching status |
brass, nickel-plated die-cast zinc polybutylene terephthalate, reinforced polyester |
flush |