Axis controller

Type Function Axes
Max. number
Operating modes Fieldbus Description

Position controller CPX-CMAX

CPX-CMAX

 

Position controller for wide range of linear or rotary pneumatic drives Up to 8 axes per CPX terminal 64 configurable positioning records started via fieldbus or direct entry of all positioning record contents Activation of all fieldbuses available in CPX and FEC
  • Faster processes
  • Positioning and force control in one work step
  • Cost-optimized positioning system for sturdy applications
  • Integrated force control combines two work steps in one
  • Integrated brake control
  • Servo-pneumatic positioning as a new function of the automation platform CPX
  • Commissioning, diagnostics and parameterization with the Festo Configuration Tool FCT or via the fieldbus
  • Suitable proportional valve VPWP

CPX-CMAX in the catalogue

Soft Stop for pneumatic drives CPX-CMPX

CPX-CMPX

Electronic end-position controller for linear and rotary pneumatic drives 1 to max. 9 modules per CPX Teach-in
of system data specifications via fieldbus
Control via all fieldbuses available in CPX
  • Approx. 30% shorter travel times than comparable standard pneumatics
  • Increased cylinder service life
  • No vibrations when returning to the end positions
  • Suitable for use with all fieldbuses/Ethernet available in CPX and FEC
  • Easy commissioning: Festo plug & work®
  • Brake output on proportional valve VPWP

CPX-CMPX in the catalogue

 

Axis controller SPC200

 Axis controller SPC200

Position controller
for pneumatic and
electric drives
Total: 4
Pneumatic: 4
Stepper motor: 3
Set selection
program controlled
Profibus
DeviceNet
Interbus
  • Position controller in modular design with I/O or fieldbus interface
  • Supports pneumatic piston rods, rodless and rotary drives, as well as stepper motor drives
  • Commissioning software: WinPISA
  • For dynamic positioning applications
  • Programming language as per DIN 66025

Axis controller SPC200 in the catalogue

End position controller SPC11
End position controller SPC11
Electronic
end position controller
for pneumatic drives
1 Teach-in
Travels to P1, P2, P3 or P4
-
  • Smart Soft Stop – fast and smooth to the end position – with 2 additional intermediate positions
  • Quick and easy commissioning: configure, teach-in – ready
  • Supports pneumatic piston rods, rodless and rotary drives

End position controller SPC11 in the catalogue