Axis controller

Type Function Axes
Max. number
Operating modes Fieldbus Description

Position controller CPX-CMAX

CPX-CMAX

 

Position controller for wide range of linear or rotary pneumatic drives Up to 8 axes per CPX terminal 64 configurable positioning records started via fieldbus or direct entry of all positioning record contents Activation of all fieldbuses available in CPX and FEC
  • Faster processes
  • Positioning and force control in one work step
  • Cost-optimised positioning system for sturdy applications
  • Integrated force control combines two work steps in one
  • Integrated brake control
  • Servopneumatic positioning as a new function of the automation platform CPX
  • Commissioning, diagnostics and parameterisation with the Festo Configuration Tool FCT or via the fieldbus
  • Suitable proportional valve VPWP

CPX-CMAX in the catalogue

Soft Stop for pneumatic drives CPX-CMPX

CPX-CMPX

Electronic end-position controller for linear and rotary pneumatic drives 1 to max. 9 modules per CPX Teach-in
of system data specifications via fieldbus
Control via all fieldbuses available in CPX
  • Approx. 30% shorter travel times than comparable standard pneumatics
  • Increased cylinder service life
  • No vibrations when returning to the end positions
  • Suitable for use with all fieldbuses/Ethernet available in CPX and FEC
  • Easy commissioning: Festo plug & work®
  • Brake output on proportional valve VPWP

CPX-CMPX in the catalogue

 

Axis controller SPC200

 Axis controller SPC200

Position controller
for pneumatic and
electric drives
Total: 4
Pneumatic: 4
Stepper motor: 3
Set selection
program controlled
Profibus
DeviceNet
Interbus
  • Position controller in modular design with I/O or fieldbus interface
  • Supports pneumatic piston rods, rodless and rotary drives, as well as stepper motor drives
  • Commissioning software: WinPISA
  • For dynamic positioning applications
  • Programming language as per DIN 66025

Axis controller SPC200 in the catalogue

End position controller SPC11
End position controller SPC11
Electronic
end position controller
for pneumatic drives
1 Teach-in
Travels to P1, P2, P3 or P4
-
  • Smart Soft Stop – fast and smooth to the end position – with 2 additional intermediate positions
  • Quick and easy commissioning: configure, teach-in – ready
  • Supports pneumatic piston rods, rodless and rotary drives

End position controller SPC11 in the catalogue

 

Type Inputs and outputs
Max. number
Number of
positioning sets
Number of
position registers
Programs
Max. number
Number of flags/
index registers
Axis controller SPC200 Local: 40 I/32 O
Fieldbus: 64 I/64 O
Local: 32
Fieldbus: 1,000
100 100 64/100