Tandem and multi-position cylinders

Tandem cylinder: More thrust than conventional cylinders by connecting 2, 3 or 4 cylinders with the same piston diameter and the same stroke in series

Multi-position cylinder: By connecting in series 2 to 5 cylinders with the same piston diameter and different stroke lengths, up to 6 positions can be approached

 

P Flexible cushioning rings/plates at both ends, not adjustable

PPV Cushioning adjustable

A Position sensing

K2 Extended male thread

K5 Special piston rod thread

K8 Extended piston rod

S6 Heat-resistant seals up to max. 120 °C

 

Tandem cylinders

 

Type P PPV A K2 K5 K8 S6
High-force cylinders ADVUT - - - -
High-force cylinders ADNH -
Tandem cylinders DNCT - - - -

 

Multi-position cylinders

 

Type P PPV A K2 K5 K8 S6
Multi-position cylinders ADNM + - + + + + +

+ Standard, i.e. always available