Tandem and multi-position cylinders

Tandem cylinder: More thrust than conventional cylinders by connecting 2, 3 or 4 cylinders with the same piston diameter and the same stroke in series

Multi-position cylinder: By connecting in series 2 to 5 cylinders with the same piston diameter and different stroke lengths, up to 6 positions can be approached

 

Type For cylinders Diameter
[mm]
Max. overall
stroke length
[mm]
Description

Multi-position kit DPNC
Multi-position kit DPNC

DNC, DNCB, ADN, ADVU, ADVC 32 ... 125 1.000 Multi-postion kits DPN in the catalogue 

Multi-position kit DPNG
Multi-position kit DPNC

DNG, DNGL 32 ... 100 1.000 Multi-position kits DPN in the catalogue

Multi-position kit DPNA
Multi-position kit DPNA

ADN, AEN 12 ... 100 600 ... 1.000 Multi-position kits DPN in the catalogue

Multi-position kit DPVU
Multi-position kit DPNA

ADVU, AEVU 12 ... 100 400 ... 800 Multi-position kits DPN in the catalogue