For manual and mechanical actuation of pneumatic drives
The benefits to you:
- Universal directional control valve series for high flow rates
- Impressively versatile thanks to a wide range of actuating elements
- Uniform series design
- Sturdy metal housing
| Product data | |
|---|---|
| Valve function |
3/2 NC, NO 5/2-way single, impulse 5/3-way closed, exhausted |
| Design | Seat and piston spool |
| Pneumatic connection | G1/8 and G1/4 |
| Type of actuation | Direct and pilot actuated |
| Temperature range [°C] | -10 ... +60 |
| Pressure range [bar] | -0.95 ... 10 |
| Flow rate [l/min] | 500 ... 1,000 |
Actuating elements
Mechanically actuated valves
- Stem actuated valve
- Roller lever valves
- Roller lever valve with idle return
Manually actuated valves
- Toggle lever valves
- Push-button valves
- Hand lever valves
- Selector valves